SNCS102G June 2005 – August 2018 LMH6572
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
FREQUENCY DOMAIN PERFORMANCE | ||||||
SSBW | −3 dB Bandwidth | VOUT = 0.25 VPP | 360 | MHz | ||
LSBW | −3 dB Bandwidth | VOUT = 2.0 VPP | 270 | MHz | ||
0.1 dBBW | 0.1 dB Bandwidth | VOUT = 0.5 VPP | 80 | MHz | ||
GFP | Peaking | DC to 200 MHz | 0.3 | dB | ||
DG | Differential Gain | RL = 150 Ω, f = 4.43 MHz | 0.02% | |||
DP | Differential Phase | RL = 150 Ω, f = 4.43 MHz | 0.03 | deg | ||
TIME DOMAIN RESPONSE | ||||||
TRL | Rise and Fall Time | 2-V Step | 2.0 | ns | ||
TSS | Settling Time to 0.05% | 2-V Step | 15 | ns | ||
OS | Overshoot | 2-V Step | 5% | |||
SR | Slew Rate | 2-V Step | 1000 | V/µs | ||
DISTORTION | ||||||
HD2 | 2nd Harmonic Distortion | 2 VPP, 10 MHz | −70 | dBc | ||
HD3 | 3rd Harmonic Distortion | 2 VPP, 10 MHz | −74 | dBc | ||
IMD | 3rd Order Intermodulation Products | 10 MHz, Two tones 2 VPP at Output | -79 | dBc | ||
STATIC, DC PERFORMANCE | ||||||
GAIN | Voltage Gain | 2.0 | V/V | |||
VIO | Output Offset Voltage | VIN = 0 V | 1 | mV | ||
DVIO | Average Drift | 36 | µV/°C | |||
IBN | Input Bias Current(7) | VIN = 0 V | 2 | µA | ||
DIBN | Average Drift | 24 | nA/°C | |||
PSRR | Power Supply Rejection Ratio | DC, Input Referred | 54 | dB | ||
ICC | Supply Current | RL = ∞ | 20 | mA | ||
VIH | Logic High Threshold | Select and Enable Pins | 1.3 | V | ||
VIL | Logic Low Threshold | Select and Enable Pins | 0.4 | V | ||
MISCELLANEOUS PERFORMANCE | ||||||
RIN+ | Input Resistance | 100 | kΩ | |||
CIN | Input Capacitance | 0.9 | pF | |||
ROUT | Output Resistance | 0.27 | Ω | |||
VO | Output Voltage Range | No Load | ±2.5 | V | ||
VOL | RL = 100 Ω | ±2.2 | V | |||
CMIR | Input Voltage Range | ±1.2 | V | |||
IO | Linear Output Current | VIN = 0V | ±60 | mA | ||
ISC | Short Circuit Current | VIN = ±1V, Output Shorted to Ground | ±150 | mA | ||
XTLK | Channel to Channel Crosstalk | 5 MHz | -90 | dBc |