SBOS997 August 2020 – MONTH LMH9135
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| RF PERFORMANCE - LMH9135 | ||||||
| FRF | RF frequency range | 3200 | 4200 | MHz | ||
| BW1dB | 1dB Bandwidth | 1000 | MHz | |||
| S21 | Gain | 18 | dB | |||
| NF | Noise Figure | RS = 100 Ω differential | 3.8 | dB | ||
| OP1dB | Output P1dB | ZLOAD = 50 Ω | 18 | dBm | ||
| OIP3 | Output IP3 | fin = 3.5 GHz ± 5 MHz Spacing, POUT/TONE = 2 dBm | 31.5 | dBm | ||
| Differential Input Gain Imbalance | ±0.5 | dB | ||||
| Differential Input Phase Imbalance | ±4 | degree | ||||
| S11 | Input return loss (1) | fin = 3.3 - 3.8 GHz | -10 | dB | ||
| fin = 3.3 - 4.2 GHz | -10 | dB | ||||
| S22 | Output return loss (1) | fin = 3.3 - 3.8 GHz | -10 | dB | ||
| fin = 3.3 - 4.2 GHz | -10 | dB | ||||
| S12 | Reverse isolation | 35 | dB | |||
| CMRR | Common Mode Rejection Ratio (2) | 30 | dB | |||
| Switching and Digital input characteristics | ||||||
| tON | Turn-ON time | 50% VPD to 90% RF | 0.2 | µs | ||
| tOFF | Tun-OFF time | 50% VPD to 10% RF | 0.2 | µs | ||
| VIH | High-Level Input Voltage | PD pin | 1.4 | V | ||
| VIL | Low-Level Input Voltage | PD pin | 0.5 | V | ||
| DC current and Power Consumption | ||||||
| IVDD_ON | Supply Current | 120 | mA | |||
| IVDD_PD | Power Down Current | 10 | mA | |||
| Pdis | Power Dissipation | 395 | mW | |||