SNAS669E September 2015 – April 2018 LMK03318
PRODUCTION DATA.
The SLAVEADR register reflects the 7-bit I2C Slave Address value initialized from on-chip EEPROM.
Bit # | Field | Type | Reset | EEPROM | Description | |
---|---|---|---|---|---|---|
[7:1] | SLAVEADR_GPIO1_SW[7:1] | R | 0x50 | Y | I2C Slave Address. This field holds the 7-bit Slave Address used to identify this device during I2C transactions. When HW_SW_CTRL is 0 the two least significant bits of the address can be configured using GPIO[1] as shown. When HW_SW_CTRL is 1 then the two least significant bits are 00. | |
SLAVEADR_GPIO1_SW[2:1] | GPIO[1] | |||||
0 (0x0) | 0 | |||||
1 (0x1) | VIM | |||||
3 (0x3) | 1 | |||||
[0] | RSRVD | - | - | N | Reserved. |