SNAS698C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | CLKout0 | O | Programmable | Clock output 0. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
2 | CLKout0* | |||
3 | CLKout1 | O | Programmable | Clock output 1. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
4 | CLKout1* | |||
5 | RESET/GPO | I | CMOS | Device reset input or GPO |
6 | SYNC/SYSREF_REQ | I | CMOS | Synchronization input or SYSREF_REQ for requesting continuous SYSREF. |
7 | GND | – | GND | This pin should be grounded. |
8, 9 | Fin0/Fin0* | I | ANLG | High-speed input for external VCO or clock distribution. Supports /2 for frequency greater than 3250 MHz. |
10 | Vcc1_VCO | – | PWR | Power supply for VCO and clock distribution. |
11 | LDObyp1 | – | ANLG | LDO Bypass, bypassed to ground with 10-µF capacitor. |
12 | LDObyp2 | – | ANLG | LDO Bypass, bypassed to ground with a 0.1-µF capacitor. |
13 | CLKout3 | O | Programmable | Clock output 3. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
14 | CLKout3* | |||
15 | CLKout2 | O | Programmable | Clock output 2. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
16 | CLKout2* | |||
17 | Vcc2_CG1 | – | PWR | Power supply for clock outputs 2 and 3. |
18 | CS* | I | CMOS | Chip Select |
19 | SCK | I | CMOS | SPI Clock |
20 | SDIO | I/O | CMOS | SPI Data |
21 | Vcc3_SYSREF | – | PWR | Power supply for SYSREF divider and SYNC. |
22 | CLKout5 | O | Programmable | Clock output 5. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
23 | CLKout5* | |||
24 | CLKout4 | O | Programmable | Clock output 4. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
25 | CLKout4* | |||
26 | Vcc4_CG2 | – | PWR | Power supply for clock outputs 4, 5, 6 and 7. |
27 | CLKout6 | O | Programmable | Clock output 6. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
28 | CLKout6* | |||
29 | CLKout7 | O | Programmable | Clock output 7. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
30 | CLKout7* | |||
31 | Status_LD1 | I/O | Programmable | Programmable status pin. |
32 | CPout1 | O | ANLG | Charge pump 1 output. |
33 | Vcc5_DIG | – | PWR | Power supply for the digital circuitry. |
34 | CLKin1 | I | ANLG | Reference Clock Input Port 1 for PLL1. |
FBCLKin | Feedback input for external clock feedback input (0–delay mode). | |||
Fin1 | External VCO Input or clock distribution input. | |||
35 | CLKin1* | I | ANLG | Reference Clock Input Port 1 for PLL1. |
FBCLKin* | Feedback input for external clock feedback input (0–delay mode). | |||
Fin1* | External VCO Input or clock distribution input. | |||
36 | Vcc6_PLL1 | – | PWR | Power supply for PLL1, charge pump 1, holdover DAC |
37 | CLKin0 | I | ANLG | Reference Clock Input Port 0 for PLL1. |
38 | CLKin0* | |||
39 | Vcc7_OSCout | – | PWR | Power supply for OSCout port. |
40 | OSCout | I/O | Programmable | Buffered output of OSCin port. |
CLKin2 | Reference Clock Input Port 2 for PLL1. | |||
41 | OSCout* | I/O | Programmable | Buffered output of OSCin port. |
CLKin2* | Reference Clock Input Port 2 for PLL1. | |||
42 | Vcc8_OSCin | – | PWR | Power supply for OSCin |
43 | OSCin | I | ANLG | Feedback to PLL1 and reference input to PLL2. AC-coupled. |
44 | OSCin* | |||
45 | Vcc9_CP2 | – | PWR | Power supply for PLL2 Charge Pump. |
46 | CPout2 | O | ANLG | Charge pump 2 output. |
47 | Vcc10_PLL2 | – | PWR | Power supply for PLL2. |
48 | Status_LD2 | I/O | Programmable | Programmable status pin. |
49 | CLKout9 | O | Programmable | Clock
output 9. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
50 | CLKout9* | |||
51 | CLKout8 | O | Programmable | Clock output 8. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
52 | CLKout8* | |||
53 | Vcc11_CG3 | – | PWR | Power supply for clock outputs 8, 9, 10, and 11. |
54 | CLKout10 | O | Programmable | Clock output 10. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
55 | CLKout10* | |||
56 | CLKout11 | O | Programmable | Clock output 11. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
57 | CLKout11* | |||
58 | CLKin_SEL0 | I/O | Programmable | Programmable status pin. |
59 | CLKin_SEL1 | I/O | Programmable | Programmable status pin. |
60 | CLKout13 | O | Programmable | Clock output 13. For JESD204B systems suggest SYSREF Clock.(2) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
61 | CLKout13* | |||
62 | CLKout12 | O | Programmable | Clock output 12. For JESD204B systems suggest Device Clock.(2) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
63 | CLKout12* | |||
64 | Vcc12_CG0 | – | PWR | Power supply for clock outputs 0, 1, 12, and 13. |
DAP | DAP | – | GND | DIE ATTACH PAD, connect to GND.(1) |