SNAS814A December 2020 – January 2022 LMK1C1106 , LMK1C1108
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | –0.5 | 3.6 | V |
| VCLKIN | Input voltage (CLKIN) | |||
| VIN | Input voltage (1G) | |||
| VYn | Output pins (Yn) | –0.5 | VDD + 0.3 | |
| IIN | Input current | –20 | 20 | mA |
| IO | Continuous output current | –50 | 50 | mA |
| Tstg | Storage temperature | –65 | 150 | °C |