SNAS880A December 2024 – October 2025 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R8 is shown in Table 8-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | FOD1_NUM[15:0] | R/W | 0xC28F | Lower two bytes of the FOD1 fractional divide value. The value of this field changes from device to device. This field is stored in the EFUSE. |