SNAS880A December 2024 – October 2025 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
R246 is shown in Table 8-16.
Return to the Summary Table.
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15:0 | BAWFREQ_OFFSET_FIXEDLUT | R/WL | 0x0000 |
Offset value from 2467MHz for the BAW frequency. Signed 16-bit integer value. This field is stored in the EFUSE. Each bit of this fields corresponds to 128ppm of frequency deviation. This field varies from part to part. This field is for calculation purposes only, the device does not use this register for any internal calculation. Do NOT write to this field. |