SNAS722B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Certain systems require the processors to be tested at clock frequencies that are slower or faster by 5% or 10%. The LMK61E07 offers the ability to change its output divider for the desired change from its nominal output frequency as explained in High-Speed Output Divider.