SNAS722B december 2017 – august 2023 LMK61E07
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Device supply voltage | –0.3 | 3.6 | V |
| VIN | Input voltage for logic inputs | –0.3 | VDD + 0.3 | V |
| VOUT | Output voltage for clock outputs | –0.3 | VDD + 0.3 | V |
| TJ | Junction temperature | 150 | °C | |
| TSTG | Storage temperature | –40 | 125 | °C |