SNVSBP4C March 2020 – January 2021 LMQ61460-Q1
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | ||
|---|---|---|---|---|---|
| Input voltage | Input voltage range after start-up | 3 | 36 | V | |
| Output voltage | Output voltage range for adjustable version (2) | 1 | 0.95 * VIN | V | |
| Frequency | Frequency adjustment range | 200 | 2200 | kHz | |
| Sync frequency | Synchronization frequency range | 200 | 2200 | kHz | |
| Load current | Output DC current range (3) | 0 | 6 | A | |
| Temperature | Operating junction temperature TJ range (4) | –40 | 150 | °C | |