SNVSAG3B November 2015 – December 2024 LMR14030-Q1
PRODUCTION DATA
The internal voltage reference produces a precise 0.75 V (typical) voltage reference over the operating temperature range. The output voltage is set by a resistor divider from output voltage to the FB pin. It is recommended to use 1% tolerance or better and temperature coefficient of 100 ppm or less divider resistors. Select the low side resistor RFBB for the desired divider current and use Equation 1 to calculate high-side RFBT. Larger value divider resistors are good for efficiency at light load. However, if the values are too high, the regulator will be more susceptible to noise and voltage errors from the FB input current can become noticeable. RFBB in the range from 10 kΩ to 100 kΩ is recommended for most applications.
Figure 6-2 Output Voltage Setting