SNVSCM7 December 2023 LMR38015-Q1
PRODUCTION DATA
Unless otherwise specified the following conditions apply: VIN = 48 V, L = 27 µH , TA = 25°C.
LMR38015-Q1 | VOUT = 5 V | 400 kHz |
LMR38015-Q1 | VOUT = 5 V AC Coupled |
No Load |
LMR38015-Q1 | VOUT = 5 V | 1 A to Short |
LMR38015-Q1 | VOUT = 5 V Bias to 3 V |
No Load |
LMR38015-Q1 | VOUT = 5 V (AC Coupled) |
400 kHz |
150 mA to 1350 mA at 200 mA/µs |
LMR38015-Q1 | VOUT = 5 V PFM Version |
400 kHz |
VIN = 48 V | VOUT = 5 V | Fsw = 400 kHz |
Load = 1.5 A |
LMR38015-Q1 | VOUT = 5 V | 400 kHz |
LMR38015-Q1 | VOUT = 5 V AC Coupled |
400 kHz |
LMR38015-Q1 | VOUT = 5 V | Short Recovery |
LMR38015-Q1 | VOUT = 5 V | 400 kHz |
LMR38015-Q1 | VOUT = 5 V (AC Coupled) |
400 kHz |
10 V to 70 V at 200 V/ms |
LMR38015-Q1 | VOUT = 12 V PFM Version |
400 kHz |
Ferrite Bead FBMH3225HM102NT |