SNVSCM7 December 2023 LMR38015-Q1
PRODUCTION DATA
Section 8.2.2 provides a detailed design procedure based on Table 8-2.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 6 V to 80 V |
Output voltage | 5 V |
Maximum output current | 0 A to 1.5 A |
Switching frequency | 400 kHz |