SNVSCM7 December 2023 LMR38015-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range after start-up | 4.2 | 80 | V | |
Input voltage | EN to PGND | VIN | V | ||
Input voltage | RT to PGND | 5 | V | ||
Input voltage | PGOOD to PGND | 20 | V | ||
Output voltage | SW to PGND | 80 | V | ||
Output voltage | Output voltage range for adjustable version (2) | 1 | 75 | V | |
Frequency | Frequency adjustment range | 200 | 2200 | kHz | |
Sync frequency | Synchronization frequency range | 300 | 2100 | kHz | |
Load current | Output DC current range (LMR38015-Q1)(3) | 0 | 1.5 | A | |
Temperature | Operating junction temperature TJ range (4) | –40 | 150 | °C |