SNIS192C November 2016 – June 2018 LMT01-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Digital output code | –40°C | 172 | 181 | 190 | pulses |
–30°C | 329 | 338 | 347 | ||
–20°C | 486 | 494 | 502 | ||
–10°C | 643 | 651 | 659 | ||
0°C | 800 | 808 | 816 | ||
10°C | 958 | 966 | 974 | ||
20°C | 1117 | 1125 | 1133 | ||
30°C | 1276 | 1284 | 1292 | ||
40°C | 1435 | 1443 | 1451 | ||
50°C | 1594 | 1603 | 1611 | ||
60°C | 1754 | 1762 | 1771 | ||
70°C | 1915 | 1923 | 1931 | ||
80°C | 2076 | 2084 | 2092 | ||
90°C | 2237 | 2245 | 2254 | ||
100°C | 2398 | 2407 | 2416 | ||
110°C | 2560 | 2569 | 2578 | ||
120°C | 2721 | 2731 | 2741 | ||
130°C | 2883 | 2894 | 2905 | ||
140°C | 3047 | 3058 | 3069 | ||
150°C | 3208 | 3220 | 3231 |