SNAS849 December 2024 LMX2624-SP
ADVANCE INFORMATION
The LMX2624-SP can be powered up and down using the POWERDOWN bit or CAL pin. Setting the POWERDOWN bit to one or making the CAL pin to LOW moves the device to power down mode. To bring the device back to normal operation, either set the POWERDOWN bit to zero or pull back CAL Pin HIGH (if the device is powered down by CAL Pin). Register R0 must be programmed with FCAL_EN high again to re-calibrate the device.