SNVSAO4D December 2017 – August 2020 LMZM33602
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| INPUT VOLTAGE (VIN) | |||||||
| VIN | Input voltage | Over IOUT range | 4(1) | 36 | V | ||
| UVLO | VIN undervoltage lockout | VIN increasing | 3.3 | 3.6 | 3.9 | V | |
| VIN decreasing | 3 | 3.3 | 3.5 | V | |||
| ISHDN | Shutdown supply current | VEN = 0 V, VIN = 12 V | 2 | 4 | µA | ||
| OUTPUT VOLTAGE (VOUT) | |||||||
| VOUT(ADJ) | Output voltage adjust | Over IOUT range | 1 | 18 | V | ||
| VOUT(Ripple) | Output voltage ripple | 20-MHz bandwidth | 10 | mV | |||
| FEEDBACK | |||||||
| VFB | Feedback voltage(2) | TA = 25°C, IOUT = 0 A | 0.985 | 1 | 1.015 | V | |
| Over VIN range, –40°C ≤ TJ ≤ 125°C, IOUT = 0 A | 0.98 | 1 | 1.02 | V | |||
| Load regulation | Over IOUT range, TA = 25°C | 0.04% | |||||
| IFB | Feedback leakage current | VFB = 1 V | 10 | nA | |||
| CURRENT | |||||||
| IOUT | Output current | Natural convection, TA = 25°C | 0 | 2 | A | ||
| Overcurrent threshold | 3.6 | A | |||||
| PERFORMANCE | |||||||
| ƞ | Efficiency | VIN = 24 V, IOUT = 1 A |
VOUT = 12 V, fSW = 900 kHz | 94% | |||
| VOUT = 5 V, fSW = 450 kHz | 90% | ||||||
| VOUT = 3.3 V, fSW = 300 kHz | 88% | ||||||
| VIN = 12 V, IOUT = 1 A |
VOUT = 5 V, fSW = 450 kHz | 93% | |||||
| VOUT = 3.3 V, fSW = 300 kHz | 91% | ||||||
| VOUT = 2.5 V, fSW = 250 kHz | 89% | ||||||
| Transient response | 25% to 75% load step 1 A/µs slew rate |
Over/undershoot | 90 | mV | |||
| Recovery time | 55 | µs | |||||
| SOFT START | |||||||
| TSS | Internal soft start time | 6 | ms | ||||
| THERMAL | |||||||
| TSHDN | Thermal shutdown | Shutdown temperature | 170 | °C | |||
| Hysteresis | 15 | °C | |||||
| ENABLE (EN) | |||||||
| VEN-H | EN rising threshold | 1.4 | 1.55 | 1.7 | V | ||
| VEN-HYS | EN hysteresis voltage | 0.4 | V | ||||
| IEN | EN Input leakage current | VIN = 4 V to 36 V, VEN = 2 V | 10 | 100 | nA | ||
| VIN = 4 V to 36 V, VEN = 36 V | 1 | µA | |||||
| POWER GOOD (PGOOD) | |||||||
| VPGOOD | PGOOD thresholds | VOUT rising (good) | 92% | 94% | 96.5% | ||
| VOUT rising (fault) | 104% | 107% | 110% | ||||
| VOUT falling hysteresis | 1.5% | ||||||
| Minimum VIN for valid PGOOD | 50-μA pullup, VEN = 0 V, TA = 25°C | 1.5 | V | ||||
| PGOOD low voltage | 0.5-mA pullup, VEN = 0 V | 0.4 | V | ||||
| CAPACITANCE | |||||||
| CIN | External input capacitance | Ceramic type | 9.4(3) | µF | |||
| Non-ceramic type | 47(3) | µF | |||||
| COUT | External output capacitance | min(4) | max(5) | µF | |||