SLVS521I July 2004 – February 2025 LP2981 , LP2981A
PRODUCTION DATA
| PRODUCT(1) | VOUT |
|---|---|
| LP2981c-xxyyyz |
c is the accuracy specification for the legacy chip (A or blank). See the Electrical Characteristics for more information. This character is insignificant for the new chip.yyy is the package designator (DBV = SOT-23).z is the reel designator size. See the Package Addendum for more information on package quantity.xx is the nominal output voltage (for example, 33 = 3.3V; 50 = 5.0V).This device ships with either the legacy chip (CSO: DLN or GF8) or the new chip (CSO: RFB), which uses the latest manufacturing flow.The reel packaging label provides CSO information to distinguish which chip is used. Device performance for new and legacy chips is denoted throughout the document. |