Home Power management Linear & low-dropout (LDO) regulators

LP2981

ACTIVE

100-mA, 16-V, low-dropout voltage regulator with enable

Product details

Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.2 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 2.8 Fixed output options (V) 1.8, 2.5, 2.8, 2.9, 3, 3.3, 3.6, 5 Noise (µVrms) 160 PSRR at 100 KHz (dB) 41 Iq (typ) (mA) 0.065 Features Enable Thermal resistance θJA (°C/W) 205 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 6 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 16 Vin (min) (V) 2.2 Iout (max) (A) 0.1 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 2.8 Fixed output options (V) 1.8, 2.5, 2.8, 2.9, 3, 3.3, 3.6, 5 Noise (µVrms) 160 PSRR at 100 KHz (dB) 41 Iq (typ) (mA) 0.065 Features Enable Thermal resistance θJA (°C/W) 205 Load capacitance (min) (µF) 2.2 Regulated outputs (#) 1 Accuracy (%) 6 Dropout voltage (Vdo) (typ) (mV) 200 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage (VIN) range:
    • Legacy chip: 2.2V to 16V
    • New chip: 2.5V to 16V
  • Output voltage (VOUT) range: 1.2V to 5.0V
  • Output voltage (VOUT) accuracy:
    • ±0.75% for A-grade legacy chip
    • ±1.25% for standard-grade legacy chip
    • ±0.5% for new chip (A-grade and standard grade)
  • Output Voltage (VOUT) accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 100mA
  • Low IQ (new chip): 69µA at ILOAD = 0mA
  • Low IQ (new chip): 620µA at ILOAD = 100mA
  • Shutdown current over temperature:
    • < 1µA (legacy chip)
    • ≤ 1.75µA (new chip)
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75dB at 1kHz, 45dB at 1MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)
  • Input voltage (VIN) range:
    • Legacy chip: 2.2V to 16V
    • New chip: 2.5V to 16V
  • Output voltage (VOUT) range: 1.2V to 5.0V
  • Output voltage (VOUT) accuracy:
    • ±0.75% for A-grade legacy chip
    • ±1.25% for standard-grade legacy chip
    • ±0.5% for new chip (A-grade and standard grade)
  • Output Voltage (VOUT) accuracy over load, and temperature: ±1% (new chip)
  • Output current: Up to 100mA
  • Low IQ (new chip): 69µA at ILOAD = 0mA
  • Low IQ (new chip): 620µA at ILOAD = 100mA
  • Shutdown current over temperature:
    • < 1µA (legacy chip)
    • ≤ 1.75µA (new chip)
  • Output current limiting and thermal protection
  • Stable with 2.2µF ceramic capacitors (new chip)
  • High PSRR (new chip):
    • 75dB at 1kHz, 45dB at 1MHz
  • Operating junction temperature: –40°C to +125°C
  • Package: 5-pin SOT-23 (DBV)

The LP2981 and LP2981A (LP2981x) are fixed-output, low-dropout (LDO) voltage regulators supporting an input voltage range from 2.5V to 16V (for new chip only) and up to 100mA of load current. The LP2981x support an output range of 1.2V to 5.0V (new chip).

Additionally, the LP2981x (new chip) has a ±1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

In the new chip, the internal soft-start mechanism reduces inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

The LP2981 and LP2981A (LP2981x) are fixed-output, low-dropout (LDO) voltage regulators supporting an input voltage range from 2.5V to 16V (for new chip only) and up to 100mA of load current. The LP2981x support an output range of 1.2V to 5.0V (new chip).

Additionally, the LP2981x (new chip) has a ±1% output accuracy across load and temperature that can meet the needs of low-voltage microcontrollers (MCUs) and processors.

In the new chip, wide bandwidth PSRR performance is 75dB at 1kHz and 45dB at 1MHz to help attenuate the switching frequency of an upstream DC/DC converter and minimize post regulator filtering.

In the new chip, the internal soft-start mechanism reduces inrush current during start up, thus minimizing input capacitance. Standard protection features, such as overcurrent and overtemperature protection, are included.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
LP2981A ACTIVE 100-mA, 16-V, low-dropout voltage regulator with high-accuracy & enable Better PSRR
LP2985 ACTIVE 150-mA, 16-V, low-dropout voltage regulator with enable Better noise
Same functionality with different pin-out to the compared device.
TPS7A25 ACTIVE 300-mA, 18-V, ultra-low-IQ, high-accuracy, adjustable low-dropout voltage regulator with power good This is a higher output (300-mA) LDO with power good and lower IQ (2.5 μA)

Technical documentation

No results found. Please clear your search and try again.
View all 27
Top documentation Type Title Format options Date
* Data sheet LP2981x 100mA, Low-Dropout Regulator in SOT-23 Package datasheet (Rev. I) PDF | HTML Feb 11, 2025
Circuit design Isolated power supply, low-noise circuit: 5V, 100mA (Rev. B) PDF | HTML Sep 23, 2024
Application note LDO Noise Demystified (Rev. B) PDF | HTML Aug 18, 2020
Application note ESR, Stability, and the LDO Regulator (Rev. A) Jan 7, 2020
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Application note Fundamental Theory of PMOS LDO Voltage Regulators (Rev. A) Aug 17, 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML Aug 9, 2017
Application note A Topical Index of TI Supply Voltage Supervisor (SVS) Application Notes Jun 15, 2015
Analog design Journal Techniques for accurate PSRR measurements Oct 28, 2013
Application note AN-1028 Maximum Power Enhancement Techniques for Power Packages (Rev. B) May 6, 2013
Application note AN-1482 LDO Regulator Stability Using Ceramic Output Capacitors (Rev. A) Apr 25, 2013
Application note AN-1815 LDOs Ease the Stress of Start-Up (Rev. A) Apr 24, 2013
Application note AN-1950 Silently Powering Low Noise Applications (Rev. A) Apr 22, 2013
Application note LDO Performance Near Dropout Oct 8, 2010
Application note 3.6V – 5.5V Input, LDO with Dual-Level Output Reference Design for MSP430 (Rev. A) Jun 14, 2010
Application note 3.6V – 5.5V Input, LDO Reference Design for MSP430 (Rev. A) Jun 14, 2010
Application note Packaging Limits Range of Linear Regulators May 8, 2010
Application note Simple Power Solution Using LDOs for the DM365 (Rev. A) Sep 11, 2009
Application note Digital Designer's Guide to Linear Voltage Regulators & Thermal Mgmt (LDO) (Rev. A) Jun 4, 2008
Application note Linear and Switching Voltage Regulator Fundamental Part 1 Mar 21, 2007
Application note Ceramic Capacitors Replace Tantalum Capacitors in LDOs (Rev. A) Oct 13, 2006
Application note Understanding LDO Dropout May 9, 2005
More literature LP2981/85 Product Clip Sep 9, 2004
Application note Extending the Input Voltage Range of an LDO Regulator Aug 16, 2002
Application note Understanding the Terms and Definitions of LDO Voltage Regulators Oct 21, 1999
Application note Technical Review of Low Dropout Voltage Regulator Operation And Performance Aug 30, 1999
Application brief Low Power 150-mA LDO Linear Regulators. Extended Output Voltage Adjustment Range Jun 11, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

MULTIPKGLDOEVM-823 — Universal LDO linear voltage regulator evaluation module for DBV, DRB, DRV and DQN packages

The MULTIPKGLDOEVM-823 evaluation module (EVM) helps you evaluate the operation and performance of several common packages of linear regulators for possible use in circuit applications. This particular EVM configuration has a DRB, DRV, DQN and DBV footprint for you to solder and (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Reference design

PMP20967 — Adjustable dual-level constant-current load reference design for transient testing

This adjustable dual-level constant-current load reference design helps engineers test a power supply output load transient response with special features and easy operation. The board provides load transient adjustments for low and high level with slew rates as high as 100 A/µs. Timing (...)
Supported products & hardware
Reference design

PMP31179 — 400-W AC/DC reference design for avionics

This is a compact, 30-V DC, 400-W reference design for avionics applications that works with mains frequency between 400 Hz and 800 Hz. A two-phase interleaved transition mode (TM) power factor correction (PFC) based on UCC28064A is used to correct power factor and minimizes harmonic content of (...)
Supported products & hardware
Reference design

TIDA-010015 — 94.5% Efficiency, 500W industrial AC-DC reference design

This reference design is a compact, high efficiency, 24-V DC, 500-W reference design for industrial AC/DC power supplies. This design consists of a front-end, two-phase interleaved transition mode (TM) power factor correction (PFC) based on the UCC28064A. This minimizes the PFC inductor size and (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos