SNVSCP2B March 2025 – September 2026 LP5815
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following figures show the application performance plots.
| OUT0 | Manual Mode, Contsant ON with 50% PWM Duty Cycle | |
| OUT1 | Animation Mode, Blinking with 5Hz Frequency | |
| OUT2 | Animation Mode, Breathing with 1s Exponential Ramping Up and 1s Ramping Down | |