SNVSCE3B May 2023 – November 2023 LP5866T
PRODUCTION DATA
The LP5866T is a high-current and high-performance LED matrix driver. The device integrates 18 constant current sinks with N (N = 6/8/11) switching MOSFETs to support . The LP5866T integrates 6 MOSFETs for up to 108 LED dots or 36 RGB LEDs.
The LP5866T supports both analog dimming and PWM dimming methods. For analog dimming, each LED dot can be adjusted with 256 steps. For PWM dimming, the integrated 8-bit or 16-bit configurable PWM generators enable smooth and audible-noise-free dimming control. Each LED dot can also be arbitrarily mapped into 8-bit Group PWM to achieve dimming control together.
The LP5866T device implements full addressable SRAM to minimize the data traffic. The ghost-cancellation circuitry is integrated to eliminate both upside and downside ghosting. The LP5866T also supports LED open and short detection functions. Both 1MHz (maximum) I2C and 12MHz (maximum) SPI are available in LP5866T.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
LP5866T | RKP (VQFN, 40) | 5.00mm × 5.00mm |