SNVSC57 September 2022 LP5912-EP
PRODUCTION DATA
The dynamic performance of the LP5912-EP is dependent on the layout of the PCB. PCB layout practices that are adequate for typical LDOs can degrade the PSRR, noise, or transient performance of the LP5912-EP.
Best performance is achieved by placing CIN and COUT on the same side of the PCB as the LP5912-EP, and as close to the package as practical. The ground connections for CIN and COUT must route back to the LP5912-EP ground pin using as wide and as short of a copper trace as practical.
Connections using long trace lengths, narrow trace widths, or connections through vias must be avoided. Such connections add parasitic inductances and resistance that result in inferior performance, especially during transient conditions.