SNVSB63A September 2018 – June 2021 LP8732-Q1
PRODUCTION DATA
DEV_REV is shown in Table 7-9, Address: 0x00
| D7 | D6 | D5 | D4 | D3 | D2 | D1 | D0 |
| DEVICE_ID[1:0] | Reserved - do not use | ||||||
| Bits | Field | Type | Default | Description |
|---|---|---|---|---|
| 7:6 | DEVICE_ID[1:0] | R | X | Device specific ID code. |
| 5:0 | Reserved - do not use | R | 00 0010 |