SLLS686E October 2005 – December 2024 MAX3221E
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| VT+(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, | FORCEOFF = VCC | 2.7 | V | |
| VT–(valid) | Receiver input threshold for INVALID high-level output voltage | FORCEON = GND, | FORCEOFF = VCC | –2.7 | V | |
| VT(invalid) | Receiver input threshold for I NVALID low-level output voltage | FORCEON = GND, | FORCEOFF = VCC | –0.3 | 0.3 | V |
| VOH | INVALID high-level output voltage | IOH =
–1mA, FORCEON = GND, FORCEOFF = VCC | VCC – 0.6 | V | ||
| VOL | INVALID low-level output voltage | IOL =
1.6mA, FORCEON = GND, FORCEOFF = VCC | 0.4 | V | ||