SLLS708E
January 2006 – December 2024
MAX3222E
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
ESD Ratings
ESD Ratings - IEC Specifications
5.2
Recommended Operating Conditions
5.3
Thermal Information
5.4
Electrical Characteristics
5.5
Electrical Characteristics: Driver
5.6
Switching Characteristics: Driver
5.7
Electrical Characteristics: Receiver
5.8
Switching Characteristics: Receiver
6
Parameter Measurement Information
7
Detailed Description
7.1
Functional Block Diagram
7.2
Device Functional Modes
8
Application and Implementation
8.1
Application Information
8.2
Typical Application
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
DW|20
MPDS173B
DB|20
MPDS508B
PW|20
MPDS362A
DGS|20
MPSS137
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slls708e_oa
slls708e_pm
1
Features
ESD Protection for RS-232 bus pins
±15kV Human-body model (HBM)
±8kV IEC61000-4-2, Contact discharge
±15kV IEC61000-4-2, Air-gap discharge
Meets or exceeds the requirements of TIA/EIA-232-F and ITU v.28 standards
Operates with 3V to 5.5V V
CC
supply
Operates up to 500kbit/s
Two drivers and two receivers
Low standby current: 1μA typical
External capacitors: 4 × 0.1μF
Accepts 5V logic input with 3.3V supply
Alternative high-speed pin-compatible device (1Mbit/s) for SNx5C3222E