SLAS541M June 2007 – March 2022 MSP430F2416 , MSP430F2417 , MSP430F2418 , MSP430F2419 , MSP430F2616 , MSP430F2617 , MSP430F2618 , MSP430F2619
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | TA | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|---|
| AVCC | Analog supply voltage | AVCC = DVCC, AVSS = DVSS = 0 V | 2.2 | 3.6 | V | |||
| IDD | Supply current, single DAC channel(1)(2) | DAC12AMPx = 2, DAC12IR = 0, DAC12_xDAT = 0x0800 | 2.2 V, 3 V | –40°C to 85°C | 50 | 110 | µA | |
| 105°C | 69 | 150 | ||||||
| DAC12AMPx = 2, DAC12IR = 1, DAC12_xDAT = 0x0800, VeREF+ = VREF+ = AVCC | 2.2 V, 3 V | 50 | 130 | |||||
| DAC12AMPx = 5, DAC12IR = 1, DAC12_xDAT = 0x0800, VeREF+ = VREF+= AVCC | 2.2 V, 3 V | 200 | 440 | |||||
| DAC12AMPx = 7, DAC12IR = 1, DAC12_xDAT = 0x0800, VeREF+ = VREF+ = AVCC | 2.2 V, 3 V | 700 | 1500 | |||||
| PSRR | Power-supply rejection ratio(3)(4) | DAC12_xDAT = 800h, VREF = 1.5 V, ΔAVCC = 100 mV | 2.2 V | 70 | dB | |||
| DAC12_xDAT = 800h, VREF = 1.5 V or 2.5 V, ΔAVCC = 100 mV | 3 V | 70 | ||||||