SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| fADC12CLK | ADC conversion clock | For specified performance of ADC12 linearity parameters using an external reference voltage or AVCC as reference(1) | 2.2 V, 3 V | 0.45 | 4.8 | 5.0 | MHz |
| For specified performance of ADC12 linearity parameters using the internal reference(2) | 0.45 | 2.4 | 4.0 | ||||
| For specified performance of ADC12 linearity parameters using the internal reference(3) | 0.45 | 2.4 | 2.7 | ||||
| fADC12OSC | Internal ADC12 oscillator(4) | ADC12DIV = 0, fADC12CLK = fADC12OSC | 2.2 V, 3 V | 4.2 | 4.8 | 5.4 | MHz |
| tCONVERT | Conversion time | REFON = 0, internal oscillator, ADC12OSC used for ADC conversion clock | 2.2 V, 3 V | 2.4 | 3.1 | µs | |
| External fADC12CLK from ACLK, MCLK, or SMCLK, ADC12SSEL ≠ 0 | 13 × 1 / fADC12CLK | ||||||
| tSample | Sampling time | RS = 400 Ω, RI = 1000 Ω, CI = 20 pF, t = (RS + RI) × CI (5) | 2.2 V, 3 V | 1000 | ns | ||