SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tSTE,LEAD | STE lead time, STE low to clock | PMMCOREV = 0 | 1.8 V | 11 | ns | |
| 3.0 V | 8 | |||||
| PMMCOREV = 3 | 2.4 V | 7 | ||||
| 3.0 V | 6 | |||||
| tSTE,LAG | STE lag time, Last clock to STE high | PMMCOREV = 0 | 1.8 V | 3 | ns | |
| 3.0 V | 3 | |||||
| PMMCOREV = 3 | 2.4 V | 3 | ||||
| 3.0 V | 3 | |||||
| tSTE,ACC | STE access time, STE low to SOMI data out | PMMCOREV = 0 | 1.8 V | 66 | ns | |
| 3.0 V | 50 | |||||
| PMMCOREV = 3 | 2.4 V | 36 | ||||
| 3.0 V | 30 | |||||
| tSTE,DIS | STE disable time, STE high to SOMI high impedance | PMMCOREV = 0 | 1.8 V | 30 | ns | |
| 3.0 V | 23 | |||||
| PMMCOREV = 3 | 2.4 V | 16 | ||||
| 3.0 V | 13 | |||||
| tSU,SI | SIMO input data setup time | PMMCOREV = 0 | 1.8 V | 5 | ns | |
| 3.0 V | 5 | |||||
| PMMCOREV = 3 | 2.4 V | 2 | ||||
| 3.0 V | 2 | |||||
| tHD,SI | SIMO input data hold time | PMMCOREV = 0 | 1.8 V | 5 | ns | |
| 3.0 V | 5 | |||||
| PMMCOREV = 3 | 2.4 V | 5 | ||||
| 3.0 V | 5 | |||||
| tVALID,SO | SOMI output data valid time(2) | UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 0 | 1.8 V | 76 | ns | |
| 3.0 V | 60 | |||||
| UCLK edge to SOMI valid, CL = 20 pF, PMMCOREV = 3 | 2.4 V | 44 | ||||
| 3.0 V | 40 | |||||
| tHD,SO | SOMI output data hold time(3) | CL = 20 pF, PMMCOREV = 0 | 1.8 V | 18 | ns | |
| 3.0 V | 12 | |||||
| CL = 20 pF, PMMCOREV = 3 | 2.4 V | 10 | ||||
| 3.0 V | 8 | |||||
Figure 8-13 SPI Slave Mode, CKPH = 0
Figure 8-14 SPI Slave Mode, CKPH = 1