SLAS590P March 2009 – September 2020 MSP430F5513 , MSP430F5514 , MSP430F5515 , MSP430F5517 , MSP430F5519 , MSP430F5521 , MSP430F5522 , MSP430F5524 , MSP430F5525 , MSP430F5526 , MSP430F5527 , MSP430F5528 , MSP430F5529
PRODUCTION DATA
TB0 is a 16-bit timer and counter (Timer_B type) with seven capture/compare registers. TB0 can support multiple capture/compare registers, PWM outputs, and interval timing (see Table 9-14). TB0 also has extensive interrupt capabilities. Interrupts can be generated from the counter on overflow conditions and from each of the capture/compare registers.
| INPUT PIN NUMBER | DEVICE INPUT SIGNAL | MODULE INPUT SIGNAL | MODULE BLOCK | MODULE OUTPUT SIGNAL | DEVICE OUTPUT SIGNAL | OUTPUT PIN NUMBER | ||
|---|---|---|---|---|---|---|---|---|
| RGC, YFF, ZXH, ZQE(1) | PN | RGC, YFF, ZXH, ZQE(1) | PN | |||||
| 60 - P7.7 | TB0CLK | TBCLK | Timer | NA | NA | |||
| ACLK (internal) | ACLK | |||||||
| SMCLK (internal) | SMCLK | |||||||
| 60 - P7.7 | TB0CLK | TBCLK | ||||||
| 55 - P5.6 | TB0.0 | CCI0A | CCR0 | TB0 | TB0.0 | 55 - P5.6 | ||
| 55 - P5.6 | TB0.0 | CCI0B | ADC12 (internal)(2) ADC12SHSx = {2} |
ADC12 (internal)(2) ADC12SHSx = {2} |
||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 56 - P5.7 | TB0.1 | CCI1A | CCR1 | TB1 | TB0.1 | 56 - P5.7 | ||
| CBOUT (internal) | CCI1B | ADC12 (internal) ADC12SHSx = {3} |
ADC12 (internal) ADC12SHSx = {3} |
|||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 57 - P7.4 | TB0.2 | CCI2A | CCR2 | TB2 | TB0.2 | 57 - P7.4 | ||
| 57 - P7.4 | TB0.2 | CCI2B | ||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 58 - P7.5 | TB0.3 | CCI3A | CCR3 | TB3 | TB0.3 | 58 - P7.5 | ||
| 58 - P7.5 | TB0.3 | CCI3B | ||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 59 - P7.6 | TB0.4 | CCI4A | CCR4 | TB4 | TB0.4 | 59 - P7.6 | ||
| 59 - P7.6 | TB0.4 | CCI4B | ||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 42 - P3.5 | TB0.5 | CCI5A | CCR5 | TB5 | TB0.5 | 42 - P3.5 | ||
| 42 - P3.5 | TB0.5 | CCI5B | ||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||
| 43 - P3.6 | TB0.6 | CCI6A | CCR6 | TB6 | TB0.6 | 43 - P3.6 | ||
| ACLK (internal) | CCI6B | |||||||
| DVSS | GND | |||||||
| DVCC | VCC | |||||||