SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
Figure 6-10 shows the port diagram. Table 6-30 summarizes the selection of the pin functions.
Figure 6-10 Port P8 (P8.4 to P8.7) Diagram (MSP430F67xxAIPZ Only) | PIN NAME (P8.x) | x | FUNCTION | CONTROL BITS OR SIGNALS | |
|---|---|---|---|---|
| P8DIR.x | P8SEL.x | |||
| P8.4/TA1.0 | 4 | P8.4 (I/O) | I: 0; O: 1 | 0 |
| TA1.CCI0A | 0 | 1 | ||
| TA1.TA0 | 1 | 1 | ||
| P8.5/TA1.1 | 5 | P8.5 (I/O) | I: 0; O: 1 | 0 |
| TA1.CCI1A | 0 | 1 | ||
| TA1.TA1 | 1 | 1 | ||
| P8.6/TA2.0 | 6 | P8.6 (I/O) | I: 0; O: 1 | 0 |
| TA2.CCI0A | 0 | 1 | ||
| TA2.TA0 | 1 | 1 | ||
| P8.7/TA2.1 | 7 | P8.7 (I/O) | I: 0; O: 1 | 0 |
| TA2.CCI1A | 0 | 1 | ||
| TA2.TA1 | 1 | 1 | ||