SLASE46A February 2015 – October 2018 MSP430F6720A , MSP430F6721A , MSP430F6723A , MSP430F6724A , MSP430F6725A , MSP430F6726A , MSP430F6730A , MSP430F6731A , MSP430F6733A , MSP430F6734A , MSP430F6735A , MSP430F6736A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| CI | Input capacitance | SD24GAINx = 1 | 5 | pF | ||||
| SD24GAINx = 2 | 5 | |||||||
| SD24GAINx = 4 | 5 | |||||||
| SD24GAINx = 8 | 5 | |||||||
| SD24GAINx = 16 | 5 | |||||||
| SD24GAINx = 32, 64, 128 | 5 | |||||||
| ZI | Input impedance
(Pin A+ or A- to AVSS) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 200 | kΩ | ||
| SD24GAINx = 8 | 3 V | 200 | ||||||
| SD24GAINx = 32 | 3 V | 200 | ||||||
| ZID | Differential input impedance
(Pin A+ to pin A-) |
fSD24 = 1 MHz | SD24GAINx = 1 | 3 V | 300 | 400 | kΩ | |
| SD24GAINx = 8 | 3 V | 400 | ||||||
| SD24GAINx = 32 | 3 V | 300 | 400 | |||||
Figure 5-18 Input Leakage Current vs Input Voltage
Table 5-37 lists the supply current of the SD24_B.