SLASE50A February 2015 – October 2018 MSP430F67621A , MSP430F67641A
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| EI | Integral linearity error | 1.4 V ≤ (VeREF+ – VeREF–) ≤ 1.6 V, CVeREF+ = 20 pF | 2.2 V, 3 V | ±1.0 | LSB | ||
| 1.6 V < (VeREF+ – VeREF–) ≤ VAVCC, CVeREF+ = 20 pF | ±1.0 | ||||||
| ED | Differential linearity error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF | 2.2 V, 3 V | ±1.0 | LSB | ||
| EO | Offset error | 1.4 V ≤ (VeREF+ – VeREF–), CVeREF+ = 20 pF
Internal impedance of source RS < 100 Ω |
2.2 V, 3 V | ±1.0 | LSB | ||
| EG | Gain error | 1.4 V ≤ (VeREF+ – VeREF–),
CVeREF+ = 20 pF, ADC10SREFx = 11b |
2.2 V, 3 V | ±1.0 | LSB | ||
| ET | Total unadjusted error | 1.4 V ≤ (VeREF+ – VeREF–),
CVeREF+ = 20 pF, ADC10SREFx = 11b |
2.2 V, 3 V | ±1.0 | ±2.0 | LSB | |
Table 5-46 lists the characteristics of the external reference for the ADC.