SLASE32C August 2014 – August 2018 MSP430FR5887 , MSP430FR5888 , MSP430FR5889 , MSP430FR58891 , MSP430FR6887 , MSP430FR6888 , MSP430FR6889 , MSP430FR68891
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| VCC | ESI comparator supply voltage | ESIDVCC = AVCC = DVCC (connected together),
ESIDVSS = AVSS = DVSS (connected together) |
2.2 | 3.6 | V | ||
| ICC | ESI comparator operating supply current into AVCC terminal (2) | 2.2 V, 3 V | 25 | 42 | µA | ||
| VIC | Common-mode input voltage range (1) | 2.2 V, 3 V | 0 | VCC –1 | V | ||
| VOffset | Input offset voltage | After autozeroing | 2.2 V, 3 V | –1.5 | 1.5 | mV | |
| dVOffset/dT | Temperature coefficient of VOffset(3) | Without autozeroing | 2.2 V, 3 V | 40 | µV/°C | ||
| After autozeroing | 2 | ||||||
| dVOffset/dVCC | VOffset supply voltage (VCC) sensitivity(4) | Without autozeroing | 0.3 | mV/V | |||
| After autozeroing | 0.2 | ||||||
| Vhys | Input voltage hysteresis | V+ terminal = V- terminal = 0.5 × VCC | 2.2 V, 3 V | 0.5 | LSB | ||
| ton(ESICA) | On time after ESICA is switched on | V+ESICA – VESIDAC = +6 mV,
V+ESICA = 0.5 × AVCC |
2.2 V, 3 V | 2.0 | µs | ||
| tSettle(ESICA) | Settle time | V+ESICA – VESIDAC = –12 mV → 6 mV,
V+ESICA = 0.5 × AVCC |
2.2 V, 3 V | 3.0 | µs | ||
| tautozero | Autozeroing time of comparator | Vinput = VCC / 2,
|Voffset| < 1 mV |
2.2 V, 3 V | 3.0 | µs | ||
Table 5-41 lists the characteristics of the ESI oscillator and clock.