SLASE23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
| MODULE | TEST CONDITIONS | REFERENCE CLOCK | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|---|
| Timer_A | Module input clock | 3 | μA/MHz | |||
| Timer_B | Module input clock | 5 | μA/MHz | |||
| eUSCI_A | UART mode | Module input clock | 5.5 | μA/MHz | ||
| eUSCI_A | SPI mode | Module input clock | 3.5 | μA/MHz | ||
| eUSCI_B | SPI mode | Module input clock | 3.5 | μA/MHz | ||
| eUSCI_B | I2C mode, 100 kbaud | Module input clock | 3.5 | μA/MHz | ||
| RTC_C | 32 kHz | 100 | nA | |||
| MPY | Only from start to end of operation | MCLK | 25 | μA/MHz | ||
| AES | Only from start to end of operation | MCLK | 21 | μA/MHz | ||
| CRC16 | Only from start to end of operation | MCLK | 2.5 | μA/MHz | ||
| CRC32 | Only from start to end of operation | MCLK | 2.5 | μA/MHz |