SLASE23E January 2015 – August 2018 MSP430FR6820 , MSP430FR6822 , MSP430FR68221 , MSP430FR6870 , MSP430FR6872 , MSP430FR68721 , MSP430FR6920 , MSP430FR6922 , MSP430FR69221 , MSP430FR6970 , MSP430FR6972 , MSP430FR69721
PRODUCTION DATA.
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tWAKE-UP FRAM | Additional wake-up time to activate the FRAM in AM if previously disabled by the FRAM controller or from an LPM if immediate activation is selected | 6 | 10 | μs | |||
| tWAKE-UP LPM0 | Wake-up time from LPM0 to active mode | MCLKREQEN = 1 (1) | 2.2 V, 3.0 V | 400 ns + 1.5 / fDCO | |||
| MCLKREQEN = 0 (1)(2) | 2.2 V, 3.0 V | 400 ns + 2.5 / fDCO | |||||
| tWAKE-UP LPM1 | Wake-up time from LPM1 to active mode(1) | 2.2 V, 3.0 V | 6 | μs | |||
| tWAKE-UP LPM2 | Wake-up time from LPM2 to active mode(1) | 2.2 V, 3.0 V | 6 | μs | |||
| tWAKE-UP LPM3 | Wake-up time from LPM3 to active mode(1) | 2.2 V, 3.0 V | 7 | 10 | μs | ||
| tWAKE-UP LPM4 | Wake-up time from LPM4 to active mode(1) | 2.2 V, 3.0 V | 7 | 10 | μs | ||
| tWAKE-UP LPM3.5 | Wake-up time from LPM3.5 to active mode(3) | 2.2 V, 3.0 V | 250 | 350 | μs | ||
| tWAKE-UP LPM4.5 | Wake-up time from LPM4.5 to active mode(3) | SVSHE = 1 | 2.2 V, 3.0 V | 250 | 350 | μs | |
| SVSHE = 0 | 2.2 V, 3.0 V | 0.4 | 0.8 | ms | |||
| tWAKE-UP-RST | Wake-up time from a RST pin triggered reset to active mode(3) | 2.2 V, 3.0 V | 250 | 350 | μs | ||
| tWAKE-UP-BOR | Wake-up time from power-up to active mode (3) | 2.2 V, 3.0 V | 0.5 | 1.0 | ms | ||
Table 5-10 lists the typical charge required for wakeup.