SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
| NO. | PARAMETER | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| H1 | tWAKE | WAKE assertion time | 100 | ns | ||
| H2 | tWAKE_TO_HIB | WAKE assert to HIB desassert (wake-up time) | 1 | HIB module clock period | ||
| H3 | tVDD_RAMP | VDD ramp to 3.0 V | See (1) | µs | ||
| H4 | tVDD_CODE | VDD at 3 V to internal POR deassert; first instruction executes | 500 | µs | ||
| H5 | DCRTCCLK | Duty cycle for RTCCLK output signal, when using a 32.768‑kHz crystal | 40% | 60% | ||
| Duty cycle for RTCCLK output signal, when using a 32.768‑kHz external single-ended (bypass) clock source | 30% | 70% | ||||
Figure 5-13 Hibernation Module TimingTable 5-20 lists the characteristics of the HIB module tamper detection.