SLASEK6 October 2017 MSP432E411Y
PRODUCTION DATA.
Table 5-2 shows the load conditions used for timing measurements, and Table 5-2 lists the load values for the specified signals.
Figure 5-1 Load Conditions| SIGNALS | LOAD VALUE (CL) |
|---|---|
| LCDDATA[23:0] | 25 pF |
| EPI0S[35:0] SDRAM interface | 30 pF |
| EPI0S[35:0] general-purpose interface | |
| EPI0S[35:0] host-bus interface | |
| EPI0S[35:0] PSRAM interface | 40 pF |
| All other digital I/O signals | 50 pF |