SLASEW9E February 2023 – October 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
The following table summarizes the features of each device that is described in this data sheet.
| DEVICE NAME(1)(4) | FLASH /SRAM (KB) | QUAL(2) | MATH ACCEL | ADC / CHAN | COMP | DAC | OPA | GPAMP | UART / I2C / SPI | TIMA | TIMG | GPIO | PACKAGE [PACKAGE SIZE] (3) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MSPM0G1505SPMR | 32 / 16 | S | Y | 2 / 17 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 60 | 64 LQFP (0.5mm pitch) [12mm × 12mm] |
| MSPM0G1506SPMR | 64 / 32 | ||||||||||||
| MSPM0G1507SPMR | 128 / 32 | ||||||||||||
| MSPM0G1505SPTR | 32 / 16 | S | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 44 | 48 LQFP (0.5mm pitch) [9mm × 9mm] |
| MSPM0G1506SPTR | 64 / 32 | ||||||||||||
| MSPM0G1507SPTR | 128 / 32 | ||||||||||||
| MSPM0G1505SRGZR | 32 / 16 | S | Y | 2 / 16 | 3 | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 44 | 48 VQFN (0.5mm pitch) [7mm × 7mm] |
| MSPM0G1506SRGZR | 64 / 32 | ||||||||||||
| MSPM0G1507SRGZR | 128 / 32 | ||||||||||||
| MSPM0G1505RHBR | 32 / 16 | S | Y | 2 / 11 | 3(5) | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 28 | 32 VQFN (0.5mm pitch) [5mm × 5mm] |
| MSPM0G1506SRHBR | 64 / 32 | ||||||||||||
| MSPM0G1507SRHBR | 128 / 32 | ||||||||||||
| MSPM0G1505SDGS28R | 32 / 16 | S | Y | 2 / 11 | 3(5) | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 24 | 28 VSSOP (0.5mm pitch) [7.1mm × 4.9mm] |
| MSPM0G1506SDGS28R | 64 / 32 | ||||||||||||
| MSPM0G1507SDGS28R | 128 / 32 | ||||||||||||
| MSPM0G1505SRGER | 32 / 16 | S | Y | 2 / 9 | 3(5) | 1 | 2 | 1 | 4 / 2 / 2 | 2 | 5 | 20 | 24 VQFN (0.5mm pitch) [4mm × 4mm] |
| MSPM0G1506SRGER | 64 / 32 | ||||||||||||
| MSPM0G1507SRGER | 128 / 32 | ||||||||||||
| MSPM0G1506SYCJR | 64 / 32 | S | Y | 2 / 10 | 3(5) | 1 | 1 | 1 | 3 / 2 / 2 | 2 | 5 | 24 | 28 DSBGA (0.35mm pitch) [2.65 mm × 1.57 mm] |
| MSPM0G1507SYCJR | 128 / 32 |