SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VIH | High level input voltage | ODIO (1) | VDD≥1.62V | 0.7*VDD | 5.5 | V | |
VDD≥2.7V | 2 | 5.5 | V | ||||
All I/O except ODIO & Reset | VDD≥1.62V | 0.7*VDD | VDD+0.3 | V | |||
VIL | Low level input voltage | ODIO | VDD≥1.62V | -0.3 | 0.3*VDD | V | |
VDD≥2.7V | -0.3 | 0.8 | V | ||||
All I/O except ODIO & Reset | VDD≥1.62V | -0.3 | 0.3*VDD | V | |||
VHYS | Hysteresis | ODIO | 0.05*VDD | V | |||
All I/O except ODIO | 0.1*VDD | V | |||||
Ilkg | High-Z leakage current | SDIO(2)(3) | 50(4) | nA | |||
RPU | Pull up resistance | All I/O except ODIO | 40 | kΩ | |||
RPD | Pull down resistance | 40 | kΩ | ||||
CI | Input capacitance | 5 | pF | ||||
VOH | High level output voltage | SDIO | VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤Tj≤25 °C |
VDD-0.4 | V | ||
VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤Tj≤130 °C |
VDD-0.45 | ||||||
HSIO | VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤Tj≤25 °C |
VDD-0.4 | |||||
VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤Tj≤130 °C |
VDD-0.4 | ||||||
VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA -40 °C ≤Tj≤25 °C |
VDD-0.45 | ||||||
VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤Tj≤130 °C |
VDD-0.45 | ||||||
HDIO | VDD≥2.7V, DRV=1, |IIO|,max=20mA VDD≥1.71V, DRV=1, |IIO|,max=10mA |
VDD-0.4 | |||||
VDD≥2.7V, DRV=0, |IIO|,max=6mA VDD≥1.71V, DRV=0, |IIO|,max=2mA |
VDD-0.4 | ||||||
VOL | Low level output voltage | SDIO | VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤Tj≤25 °C |
0.4 | V | ||
SDIO | VDD≥2.7V, |IIO|,max=6mA VDD≥1.71V, |IIO|,max=2mA VDD≥1.62V, |IIO|,max=1.5mA -40 °C ≤Tj≤130 °C |
0.45 | |||||
HSIO | VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA Tj≤85 °C |
0.4 | |||||
HSIO | VDD≥2.7V, DRV=1, |IIO|,max=6mA VDD≥1.71V, DRV=1, |IIO|,max=3mA VDD≥1.62V, DRV=1, |IIO|,max=2mA -40 °C ≤Tj≤130 °C |
0.45 | |||||
HSIO | VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA Tj≤85 °C |
0.4 | |||||
HSIO | VDD≥2.7V, DRV=0, |IIO|,max=4mA VDD≥1.71V, DRV=0, |IIO|,max=2mA VDD≥1.62V, DRV=0, |IIO|,max=1.5mA -40 °C ≤Tj≤130 °C |
0.45 | |||||
HDIO | VDD≥2.7V, DRV=1, |IIO|,max=20mA VDD≥1.71V, DRV=1, |IIO|,max=10mA |
0.4 | |||||
HDIO | VDD≥2.7V, DRV=0, |IIO|,max=6mA VDD≥1.71V, DRV=0, |IIO|,max=2mA |
0.4 | |||||
ODIO |
VDD≥2.7V, IOL,max=8mA VDD≥1.71V, IOL,max=4mA -40 °C ≤Tj≤25 °C |
0.4 | |||||
ODIO |
VDD≥2.7V, IOL,max=8mA VDD≥1.71V, IOL,max=4mA -40 °C ≤Tj≤130 °C |
0.45 |