SLASF12C February 2023 – October 2023 MSPM0G3105 , MSPM0G3106 , MSPM0G3107
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
fADCCLK | ADC clock frequency | 4 | 48 | MHz | |||
tADC trigger | Software trigger minimum width | 3 | ADCCLK cycles | ||||
tSample | Sampling time without OPA | 12-bit mode, RS = 50Ω, Cpext = 10pF | 62.5 | ns | |||
tSample_PGA | Sampling time with OPA (1) | 12-bit mode | GBW = 0x1, PGA gain = x1 | 0.22 | µs | ||
GBW = 0x1, PGA gain = x32 | 2.6 | µs | |||||
tSample_DAC | Sampling time with DAC as input (2) | 0.5 | µs | ||||
tSample_GPAMP | Sampling time with GPAMP | 3 | µs | ||||
tSample_SupplyMon | Sample time with Supply Monitor (VDD/3) | 5 | µs |