SLASF88B October 2023 – May 2024 MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The zero-drift op amps (OPAs) in these devices, OPA0 and OPA1, are chopper stabilized operational amplifiers with rail-to-rail input/output and a programmable gain stage feedback loop.
The OPA peripherals support the following key features:
The OPA features configurable input muxes P-MUX, N-MUX, and M-MUX to support various analog signal chain amplifier configurations that include general purpose, inverting, noninverting, unity gain, cascade, noninverting cascade, difference, and more. The following tables list the input channel mapping for each OPA.
PSEL | P-MUX INPUTS | NSEL | N-MUX INPUTS | MSEL | M-MUX INPUTS |
---|---|---|---|---|---|
0x0 | Open | 0x0 | Open | 0x0 | Open |
0x1 | OPA0_IN0+ | 0x1 | OPA0_IN0- | 0x1 | OPA0_IN1- |
0x2 | OPA0_IN1+ | 0x2 | OPA0_IN1- | 0x2 | GND |
0x3 | DAC_OUT / OPA0_IN2+(1) | 0x3 | OPA1_RBOT | 0x3 | DAC_OUT / OPA0_IN2+(1) |
0x4 | DAC8.0_OUT | 0x4 | RTAP | 0x4 | OPA1_RTOP |
0x5 | VREF | 0x5 | RTOP | ||
0x6 | OPA1_RTOP | ||||
0x7 | GPAMP Output | ||||
0x8 | GROUND |
PSEL | P-MUX INPUTS | NSEL | N-MUX INPUTS | MSEL | M-MUX INPUTS |
---|---|---|---|---|---|
0x0 | Open | 0x0 | Open | 0x0 | Open |
0x1 | OPA1_IN0+ | 0x1 | OPA1_IN0- | 0x1 | OPA1_IN1- |
0x2 | OPA1_IN1+ | 0x2 | OPA1_IN1- | 0x2 | GND |
0x3 | DAC_OUT / OPA1_IN2+(1) | 0x3 | OPA0_RBOT | 0x3 | DAC_OUT / OPA1_IN2+(1) |
0x4 | DAC8.1_OUT | 0x4 | RTAP | 0x4 | OPA0_RTOP |
0x5 | VREF | 0x5 | RTOP | ||
0x6 | OPA0_RTOP | ||||
0x7 | GPAMP Output | ||||
0x8 | GROUND |
For more information about device analog connections, see Section 8.30
For more details, see the OPA chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.