SLASF88B October 2023 – May 2024 MSPM0G3507-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
G | non- inverting gain error | Buffer Mode(1) | –0.05% | 1 | +0.05% | V/V | |
GAIN = 0x1 | –0.6% | 2 | +0.6% | ||||
GAIN = 0x2 | –0.8% | 4 | +0.8% | ||||
GAIN = 0x3 | –1% | 8 | +1% | ||||
GAIN = 0x4 | –1.5% | 16 | +1.5% | ||||
GAIN = 0x5 | –2.6% | 32 | +2.6% | ||||
inverting gain error | GAIN = 0x1 | –0.8% | –1 | +0.8% | |||
GAIN = 0x2 | –1.0% | –3 | +1.0% | ||||
GAIN = 0x3 | –1.2% | –7 | 1.2% | ||||
GAIN = 0x4 | –1.5% | –15 | 1.5% | ||||
GAIN = 0x5 | –2.7% | –31 | 2.7% | ||||
RPGA | Programmable gain stage resistance | GAIN = 0x1 | R1 | 64 | kΩ | ||
R2 (feedback resistor) | 64 | ||||||
GAIN = 0x2 | R1 | 32 | |||||
R2 (feedback resistor) | 96 | ||||||
GAIN = 0x3 | R1 | 16 | |||||
R2 (feedback resistor) | 112 | ||||||
GAIN = 0x4 | R1 | 8 | |||||
R2 (feedback resistor) | 120 | ||||||
GAIN = 0x5 | R1 | 4 | |||||
R2 (feedback resistor) | 124 | ||||||
G/dV | Gain supply drift | 0.02 | 1 | %/V | |||
G/dT | Gain temperature drift | 0.002 | 0.02 | %/C | |||
THD | Total harmonic distortion | f = 3kHz, RL = 1.5kOhm to VDD/2, GBW = 0x1, GAIN = 0x1 | 75 | dB | |||
f = 188Hz, RL = 1.5kOhm to VDD/2, GBW = 0x1, GAIN = 0x5 | 55 |