SLVSJB5 November 2025 MSPM0G5187
ADVANCE INFORMATION
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| VCM | Differential input common mode range | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 0.8 | 2.5 | V | |
| VDI | Differential input voltage | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 0.2 | V | ||
| VIH | Static SE input logic-high level | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 0.7*VUSB33 | V | ||
| VIL | Static SE input logic-low level | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 0.3*VUSB33 | V | ||
| VHYS | Static SE input logic-low level | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 10 | 50 | 300 | mV |
| ZIN | Input impedance | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 300 | kΩ | ||
| ZDRV | D+, D– impedance | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 28 | 44 | Ω | |
| RPU | Pull up resistance | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V), IDLE bus | 1.5 | kΩ | ||
| RPD | Pull down resistance | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) | 15 | kΩ | ||
| VOH | D+, D– | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) |IIO|,max=2.5mA |
2.8 | 3.6 | V | |
| VOL | D+, D– | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) |IIO|,max=2.5mA |
0 | 0.3 | V | |
| VCRS | Output Signal Crossover Voltage | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) Rpd on D+/D-/Pu on D- only |
1.3 | 2.0 | V | |
| tr | Rise time | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
4 | 20 | ns | |
| tf | Fall time | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
4 | 20 | ns | |
| trfm | Rise & Fall Time Matching | USBIO (1) | USB mode (3V ≤ VUSB33 ≤ 3.6V) Full speed, differential, CL = 50 pF, 10%/90%, Rpu on D+ |
90 | 111 | % | |