SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| DEVICE NAME (1)(4) | FLASH / SRAM (KB) | QUAL(2) | ADC CH. | GPAMP | UART/I2C/SPI | TIMG | GPIOs | 5-V TOL. IO | PACKAGE [BODY SIZE] (3) |
|---|---|---|---|---|---|---|---|---|---|
| MSPM0L1106xRHB | 64 / 4 | T | 10 | 1 | 2 / 1 / 1 | 4 | 28 | 2 | 32 VQFN [5 mm × 5 mm] |
| MSPM0L1105xRHB | 32 / 4 | ||||||||
| MSPM0L1106xDGS28 | 64 / 4 | T | 10 | 1 | 2 / 1 / 1 | 4 | 24 | 2 | 28 VSSOP [7.1 mm × 3 mm] |
| MSPM0L1105xDGS28 | 32 / 4 | ||||||||
| MSPM0L1106xRGE | 64 / 4 | T | 9 | 1 | 2 / 1 / 1 | 4 | 20 | 2 | 24 VQFN [4 mm × 4 mm] |
| MSPM0L1105xRGE | 32 / 4 | ||||||||
| MSPM0L1106xDGS20 | 64 / 4 | T | 8 | 1 | 2 / 1 / 1 | 4 | 17 | 2 | 20 VSSOP [5.1 mm × 3 mm] |
| MSPM0L1105xDGS20 | 32 / 4 | ||||||||
| MSPM0L1106xRTR | 64 / 4 | T | 6 | 1 | 2 / 1 / 1 | 4 | 13 | 2 | 16 WQFN [3 mm × 2 mm] |
| MSPM0L1105xRTR | 32 / 4 | ||||||||
| MSPM0L1106xDYY | 64 / 4 | T | 6 | 1 | 2 / 1 / 1 | 4 | 13 | 2 | 16 SOT [4.2 mm × 2 mm] |
| MSPM0L1105xDYY | 32 / 4 |