SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The UART peripherals provide the following key features:
| UART Features | UART0 (Extend) | UART1 (Main) |
|---|---|---|
| Active in Stop and Standby Mode | Yes | Yes |
| Separate transmit and receive FIFOs | Yes | Yes |
| Support hardware flow control | Yes | Yes |
| Support 9-bit configuration | Yes | Yes |
| Support LIN mode | Yes | - |
| Support DALI | Yes | - |
| Support IrDA | Yes | - |
| Support ISO7816 Smart Card | Yes | - |
| Support Manchester coding | Yes | - |
| FIFO Depth | 4 entries | 4 entries |
For more details, see the UART chapter of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.