SLASEX5C October 2022 – January 2024 MSPM0L1105 , MSPM0L1106
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-1 describes the functions available on every pin for each device package.
| PINCMx | PIN FUNCTION | PIN NUMBER | I/O Structure | |||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
PIN NAME |
ANALOG | DIGITAL (1) | 32 VQFN | 28 VSSOP | 24 VQFN | 20 VSSOP | 16 WQFN | 16 SOT | ||
| N/A | VDD | 4 | 7 | 3 | 6 | 6 | 5 | Power | ||
| N/A | VSS | 5 | 8 | 4 | 7 | 7 | 6 | Power | ||
| N/A | VCORE | 32 | 3 | 23 | 3 | 3 | 2 | Power | ||
| 1 | PA0 | UART1_TX [2] / I2C0_SDA [3] / TIMG1_C0 [4] / SPI0_CS1 [5](Default BSL I2C_SDA) | 1 | 4 | 24 | 4 | 4 | 3 | 5-V Tolerant Open-Drain | |
| 2 | PA1 | UART1_RX [2] / I2C0_SCL [3] / TIMG1_C1 [4](Default BSL I2C_SCL) | 2 | 5 | 1 | 5 | 5 | 4 | 5-V Tolerant Open-Drain | |
| N/A | NRST | 3 | 6 | 2 | Reset(2) | |||||
| 3 | PA2 | ROSC | TIMG1_C1 [2] / SPI0_CS0 [3] | 6 | 9 | 5 | 8 | 8 | 7 | Standard |
| 4 | PA3 | TIMG2_C0 [2] / SPI0_CS1 [3] / UART1_CTS [4] | 7 | 10 | 6 | – | – | – | Standard | |
| 5 | PA4 | TIMG2_C1 [2] / SPI0_POCI [3] / UART1_RTS [4] | 8 | 11 | 7 | 9 | – | – | Standard | |
| 6 | PA5 | TIMG0_C0 [2] / SPI0_PICO [3]/FCC_IN[4] | 9 | 12 | – | – | 9 | – | High-Speed | |
| 7 | PA6 | TIMG0_C1 [2] / SPI0_SCK [3] | 10 | 13 | – | 10 | 10 | 8 | Standard | |
| 8 | PA7 | CLK_OUT [3] / TIMG1_C0 [4] | 11 | – | – | – | – | – | Standard | |
| 9 | PA8 | UART0_TX [2] / SPI0_CS0 [3] / UART1_RTS [4] / TIMG2_C0 [5] | 12 | – | – | – | – | – | Standard | |
| 10 | PA9 | UART0_RX [2] / SPI0_PICO [3] / UART1_CTS [4] / TIMG2_C1 [5] | 13 | 14 | 8 | – | – | – | Standard | |
| 11 | PA10 | UART1_TX [2] / SPI0_POCI [3] / I2C0_SDA [4] / TIMG4_C0 [5] | 14 | 15 | 9 | – | 11 | – | High-Speed | |
| 12 | PA11 | UART1_RX [2] / SPI0_SCK [3] / I2C0_SCL [4] / TIMG4_C1 [5] | 15 | 16 | 10 | 11 | – | – | Standard | |
| 13 | PA12 | UART0_CTS [2] / TIMG0_C0 [3]/FCC_IN[4] | 16 | – | – | – | – | – | Standard | |
| 14 | PA13 | UART0_RTS [2] / TIMG0_C1 [3] / UART1_RX [4] | 17 | – | – | – | – | – | Standard | |
| 15 | PA14 | UART1_CTS [2] / CLK_OUT [3] / UART1_TX [4] / TIMG1_C0 [5] | 18 | 17 | – | – | – | – | Standard | |
| 16 | PA15 | A9 | UART1_RTS [2] / SPI0_CS2 [4] / TIMG4_C1 [5] | 19 | 18 | 11 | – | 12 | – | Standard |
| 17 | PA16 | A8 | SPI0_POCI [4] / TIMG0_C0 [5]/FCC_IN[6] | 20 | 19 | 12 | 12 | 13 | – | Standard |
| 18 | PA17 | UART0_TX [2] / SPI0_SCK [4] / TIMG4_C0 [5] / SPI0_CS1 [6] | 21 | 20 | 13 | 13 | – | 9 | Standard with wake | |
| 19 | PA18 | A7 / GPAMP_IN- | UART0_RX [2] / SPI0_PICO [3] / TIMG4_C1 [5] (BSL Invoke) | 22 | 21 | 14 | 14 | 14 | 10 | Standard with wake |
| 20 | PA19 | SWDIO [2] / SPI0_POCI [4] | 23 | 22 | 15 | 15 | 15 | 11 | High-Speed | |
| 21 | PA20 | A6 | SWCLK [2] / TIMG4_C0 [4] | 24 | 23 | 16 | 16 | 16 | 12 | Standard |
| 22 | PA21 | A5 / VREF- | TIMG2_C0 [2] / UART0_CTS [3] / UART0_TX [4] | 25 | 24 | 17 | – | – | – | Standard |
| 23 | PA22 | A4 / GPAMP_OUT | UART0_RX [2] / TIMG2_C1 [3] / UART0_RTS [4] / CLK_OUT [5] / UART1_RX [6](Default BSL UART_RX) | 26 | 25 | 18 | 17 | 1 | 13 | Standard |
| 24 | PA23 | VREF+ | UART0_TX [2] / SPI0_CS3 [3] / TIMG0_C0 [4] / UART0_CTS [5] / UART1_TX [6](Default BSL UART_TX) | 27 | 26 | 19 | 18 | 2 | 14 | Standard |
| 25 | PA24 | A3 | SPI0_CS2 [2] / TIMG0_C1 [3] / UART0_RTS [4] | 28 | 27 | 20 | 19 | – | 15 | Standard |
| 26 | PA25 | A2 | TIMG4_C1 [2] / UART0_TX [3] / SPI0_PICO [4] | 29 | 28 | 21 | 20 | 2 | 16 | Standard |
| 27 | PA26 | A1 / GPAMP_IN+ | TIMG1_C0 [2] / UART0_RX [3] / SPI0_POCI [4] | 30 | 1 | 22 | 1 | – | 1 | Standard |
| 28 | PA27 | A0 | TIMG1_C1 [2] / SPI0_CS3 [3] | 31 | 2 | – | 2 | – | – | Standard |
| IO Structure | INVERSION CONTROL | DRIVE STRENGTH CONTROL | HYSTERESIS CONTROL | PULLUP RESISTOR | PULLDOWN RESISTOR | WAKEUP LOGIC |
|---|---|---|---|---|---|---|
| Standard-drive | Y | Y | Y | |||
| Standard-drive with wake | Y | Y | Y | Y | ||
| High-speed | Y | Y | Y | Y | ||
| 5-V tolerant open-drain | Y | Y | Y | Y |