SLASEX0D October 2022 – January 2024 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The timer peripherals in these devices support the following key features. For specific configuration, see Table 8-11.
Specific features for the general-purpose timer (TIMGx) include:
| TIM Name | Power Domain | Resolution | Prescaler | Capture/ Compare Channels | External PWM Channels | Phase Load | Shadow Load | Shadow CC |
|---|---|---|---|---|---|---|---|---|
| TIMG0 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
| TIMG1 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
| TIMG2 | PD0 | 16-bit | 8-bit | 2 | 2 | - | - | - |
| TIMG4 | PD0 | 16-bit | 8-bit | 2 | 2 | - | Yes | Yes |
| TSEL.ETSEL Selection | TIMG0 | TIMG1 | TIMG2 | TIMG4 |
|---|---|---|---|---|
| 0 | TIMG0.TRIG0 | TIMG0.TRIG0 | TIMG0.TRIG0 | TIMG0.TRIG0 |
| 1 | TIMG1.TRIG0 | TIMG1.TRIG0 | TIMG1.TRIG0 | TIMG1.TRIG0 |
| 2 | TIMG2.TRIG0 | TIMG2.TRIG0 | TIMG2.TRIG0 | TIMG2.TRIG0 |
| 3 | TIMG4.TRIG0 | TIMG4.TRIG0 | TIMG4.TRIG0 | TIMG4.TRIG0 |
| 4 to 15 | Reserved | |||
| 16 | Event Subscriber Port 0 (FSUB0) | |||
| 17 | Event Subscriber Port 1 (FSUB1) | |||
| 18to 31 | Reserved | |||
For more details, see the timer chapters of the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.