SLASEX0D October 2022 – January 2024 MSPM0L1303 , MSPM0L1304 , MSPM0L1305 , MSPM0L1306 , MSPM0L1343 , MSPM0L1344 , MSPM0L1345 , MSPM0L1346
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| PARAMETERS | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| tres | Timer resolution time | fTIMxCLK = 32MHz | 31.25 | ns | ||
| 1 | tTIMxCLK | |||||
| tres | Timer resolution time | TIMx with 16bit counter | 16 | bit | ||
| tCOUNTER | 16-bit counter clock period | fTIMxCLK = 32MHz | 0.03125 | 2048 | us | |
| 1 | 65536 | tTIMxCLK | ||||