SBOS259F September   2002  – June 2018 OPA2363 , OPA2364 , OPA363 , OPA364 , OPA4364

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
    1.     Single-Supply Microphone Preamplifier
  4. 4 Revision History
  5. 5 Device Comparison Table
    1. 5.1 Device Comparison Table
  6. 6 Pin Configuration and Functions
    1.     Pin Functions: OPA363
    2.     Pin Functions: OPA2363
    3.     Pin Functions: OPA364
    4.     Pin Functions: OPA2364
    5.     Pin Functions: OPA4364
  7. 7 Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  ESD Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information: OPA363
    5. 7.5  Thermal Information: OPA364
    6. 7.6  Thermal Information: OPA2363
    7. 7.7  Thermal Information: OPA2364
    8. 7.8  Thermal Information: OPA4364
    9. 7.9  Electrical Characteristics
    10. 7.10 Typical Characteristics
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Rail-to-Rail Input
      2. 8.3.2 Operating Voltage
      3. 8.3.3 Capacitive Load
      4. 8.3.4 Input and ESD Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Enable Function
  9. 9 Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Achieving Output Swing to the Op Amp Negative Rail
      2. 9.1.2 Directly Driving the ADS8324 and the MSP430
      3. 9.1.3 Audio Applications
      4. 9.1.4 Active Filtering
    2. 9.2 Typical Application
      1. 9.2.1 Single-Supply Electret Microphone Preamplifier
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
        3. 9.2.1.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Development Support
        1. 12.1.1.1 TINA-TI™ (Free Software Download)
        2. 12.1.1.2 DIP Adapter EVM
        3. 12.1.1.3 Universal Op Amp EVM
        4. 12.1.1.4 TI Precision Designs
        5. 12.1.1.5 WEBENCH Filter Designer
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Related Links
    4. 12.4 Receiving Notification of Documentation Updates
    5. 12.5 Community Resource
    6. 12.6 Trademarks
    7. 12.7 Electrostatic Discharge Caution
    8. 12.8 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The OPA363 and OPA364 families are high-performance, CMOS operational amplifiers optimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers are designed to operate on single supplies from 1.8 V (±0.9 V) to 5.5 V
(±2.75 V). Applications include sensor amplification and signal conditioning in battery-powered systems.

The OPA363 and OPA364 families offer excellent CMRR without the crossover associated with traditional complimentary input stages. This feature results in excellent performance for driving analog-to-digital (A/D) converters without degradation of differential linearity and THD. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10 mV of the rails.

The OPA363 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1 µA.

The single version is available in the MicroSize 5-pin SOT-23 (6-pin SOT-23 for shutdown) and 8-pin SOIC. The dual version is available in 8-pin VSSOP, 10-pin VSSOP, 16-pin UQFN, and 8-pin SOIC packages. Quad packages are available in 14-pin TSSOP and 14-pin SOIC packages. All versions are specified for operation from –40°C to +125°C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
OPA363 SOT-23 (6) 2.60 mm × 1.60 mm
SOIC (8) 4.90 mm × 3.91 mm
OPA364 SOT-23 (5) 2.60 mm × 1.60 mm
SOIC (8) 4.90 mm × 3.91 mm
OPA2363 VSSOP (10) 3.00 mm × 3.00 mm
UQFN (16) 2.60 mm × 1.80 mm
OPA2364 SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
OPA4364 SOIC (14) 8.65 mm × 3.91 mm
TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Single-Supply Microphone Preamplifier

OPA363 OPA2363 OPA364 OPA2364 OPA4364 ai_sch01_SBOS259.gif