SBOSA38A February 2021 – April 2021 OPA2607-Q1 , OPA607-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | ||||||
| VOS | Input offset voltage | ±0.1 | ±0.6 | mV | ||
| TA = –40°C to +125°C(2) | ±0.1 | ±0.7 | ||||
| dVOS/dT | Input offset voltage drift(2) | TA = –40°C to +125°C | ±0.3 | ±1.5 | µV/°C | |
| PSRR | Power-supply rejection ratio | VS = 2.2 V to 5.5 V | 95 | 110 | dB | |
| TA = –40°C to +125°C | 95 | |||||
| INPUT VOLTAGE RANGE | ||||||
| VCM | Common-mode voltage range | (VS–) | (VS+) – 1.1 | V | ||
| CMRR | Common-mode rejection ratio | (VS–) < VCM < (VS+) – 1.1 V | 90 | 100 | dB | |
| TA = –40°C to +125°C | 86 | |||||
| INPUT BIAS CURRENT | ||||||
| IB | Input bias current(2) | ±3 | ±10 | pA | ||
| TA = –40℃ to 125℃ | See Figure 7-27 | |||||
| IOS | Input offset current(2) | ±3 | ±10 | |||
| NOISE | ||||||
| Input voltage noise (peak-to-peak) | f = 0.1 Hz to 10 Hz | 1.6 | µVPP | |||
| eN | Input voltage noise density | f = 10 kHz, 1/f corner at 1 kHz | 3.8 | nV/√Hz | ||
| iN | Input current noise density | f = 1 kHz | 46 | fA/√Hz | ||
| INPUT IMPEDANCE | ||||||
| CIN | Differential | 11.5 | pF | |||
| Common-mode | 5.5 | |||||
| OPEN-LOOP GAIN | ||||||
| AOL | Open-loop voltage gain | (VS–)+400 mV<VOUT<(VS+)–400 mV | 110 | 130 | dB | |
| TA = –40°C to +125°C | 100 | |||||
| Phase margin | 65 | ° | ||||
| AC Characteristics (VS = 5 V) | ||||||
| SSBW | Small-signal bandwidth | VOUT = 20 mVpp | 10 | MHz | ||
| GBW | Gain-bandwidth product | G = 20 V/V | 50 | |||
| SR | Slew rate | 3-V output step (10-90%) | 24 | V/µs | ||
| tS | Settling time | To 0.1%, 3-V step, G = 40 | 1 | µs | ||
| To 0.01%, 3-V step, G = 40 | 1.8 | |||||
| Overdrive recovery time | VIN+ × Gain > VS | 0.25 | µs | |||
| THD+N | Total Harmonic Distortion + Noise(4) | VOUT = 2 VPP ,f = 1 kHz ,RL = 10 kΩ | -103 | dB | ||
| VOUT = 2 VPP ,f = 20 kHz ,RL = 10 kΩ | -91.5 | |||||
| VOUT = 2 VPP ,f = 1 kHz ,RL = 1 kΩ | -96 | |||||
| VOUT = 2 VPP ,f = 20 kHz ,RL = 1 kΩ | -72.8 | |||||
| HD2 | Second-order harmonic distortion | VOUT = 2 VPP ,f = 20 kHz | -105 | dBc | ||
| HD3 | Third-order harmonic distortion | VOUT = 2 VPP ,f = 20 kHz | -95 | |||
| OUTPUT | ||||||
| Output voltage swing from supply rails | 8 | 12 | mV | |||
| TA = –40°C to +125°C | 12 | |||||
| ISC | Output Short-circuit current | 60 | mA | |||
| ZO | Open-loop output impedance | f = 1 MHz | 500 | Ω | ||
| POWER SUPPLY | ||||||
| IQ | Quiescent current per amplifier | IO = 0 mA | 900 | 1100 | µA | |
| TA = –40°C to +125°C | 1200 | |||||